IESNA:LM-63-2002
[TEST]P952911
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-840-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36165
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5641.1 5296.2 4997 4643 4289.1 4069.8 3992.2 4003.6 4069.8 4154.3
4549.4 5775.8 7767.3 9763.4 11782.3 13328.5 14694.2 15767.6 16866.2 17571.9
17624.4 16749.7 12842 11188.5 9308.9 6326.2 3919.1 3096.9 2080.6 1096.2
548.1 415.7 264.9 155.3 61.7 0 0
5641.1 5344.2 5045 4693.3 4334.7 4113.2 4031 4024.1 4081.2 4158.9
4462.6 5526.9 7440.8 9683.5 11620.2 13230.3 14648.6 15875 16902.7 17718
17900.7 17179.1 13403.9 11471.7 9681.2 6730.5 4172.6 3213.4 2151.4 1151.1
639.5 502.4 342.6 223.8 146.2 34.3 0
5641.1 5337.3 5056.4 4723 4373.6 4156.6 4065.2 4047 4083.5 4154.3
4353 5134.1 6773.9 8913.8 10989.8 12839.8 14516.1 15950.3 17206.5 18252.5
18636.1 18318.7 17124.2 13463.2 11291.3 8331.5 5227.7 3763.8 2738.3 1601
1078 890.7 778.8 648.6 445.3 77.7 0
5641.1 5369.3 5099.8 4809.8 4496.9 4263.9 4161.2 4120 4133.8 4188.6
4286.8 4693.3 5780.4 7539 9631 11720.7 13778.4 15744.8 17503.4 18775.5
19547.4 19652.5 19081.5 18090.3 16468.8 13682.5 11172.5 8578.1 5750.7 2663
1352 890.7 673.7 445.3 175.9 0 0
5641.1 5380.7 5154.6 4910.3 4656.8 4462.6 4346.1 4300.5 4293.6 4337
4410.1 4560.8 5045 6134.4 7813 9804.5 12031.3 14326.5 16605.8 18521.9
19917.4 20671 20700.7 20150.3 19403.5 18382.6 16955.2 14495.5 10784.3 6513.5
2781.7 968.3 404.2 226.1 89.1 6.9 0
5641.1 5426.4 5225.4 5056.4 4873.7 4727.6 4647.6 4611.1 4606.5 4640.8
4707 4802.9 5003.9 5451.5 6362.8 7769.6 9610.4 11711.5 13908.6 16087.4
18161.1 19917.4 21248.9 21785.6 21838.1 21813 21840.4 21223.7 18378.1 13063.6
7285.5 2452.8 623.5 230.7 57.1 4.6 0
5641.1 5472.1 5319.1 5209.4 5122.7 5065.6 5054.1 5074.7 5115.8 5170.6
5252.8 5367 5515.5 5762.1 6173.2 6876.6 7970.6 9441.4 11099.5 12880.9
14817.6 16820.5 18770.9 20534 22091.6 23368.3 24704.3 26038.1 26012.9 21927.2
13616.3 5766.7 1502.8 424.8 127.9 9.1 0
5641.1 5533.7 5442.4 5389.9 5383 5415 5481.2 5595.4 5705 5837.5
6015.6 6196.1 6376.5 6620.9 6940.6 7436.2 8203.6 9281.5 10544.5 12035.8
13735 15434.2 17204.2 18889.6 21063.9 23302 26019.8 28575.4 29858.9 28324.2
22331.4 12179.7 3412.1 726.3 155.3 11.4 0
5641.1 5602.3 5570.3 5602.3 5668.5 5778.1 5917.4 6081.9 6237.2 6410.7
6600.3 6792.1 6995.4 7264.9 7618.9 8132.8 8845.3 9838.8 11074.3 12506.3
14235.2 16076 18126.8 20358.2 22776.7 25464.8 28301.4 30971.2 32346 30978
24382.3 11234.2 2386.6 618.9 127.9 11.4 0
5641.1 5600 5590.8 5632 5711.9 5839.8 5999.6 6155 6335.4 6502.1
6689.4 6872.1 7082.2 7333.4 7696.5 8219.5 8948.1 9943.8 11204.5 12750.7
14504.7 16427.7 18524.2 20851.5 23331.7 26060.9 28906.6 31450.8 32585.8 30617.2
22984.6 9354.6 1815.7 481.9 95.9 9.1 0
5641.1 5645.7 5682.2 5807.8 5960.8 6168.7 6419.9 6671.1 6920 7171.3
7415.6 7678.3 7959.2 8338.3 8891 9599 10466.8 11572.2 12896.8 14381.3
15966.3 17610.7 19387.5 21066.1 22605.5 23909.5 24919 25227.3 24103.7 20602.5
13218.9 3880.2 705.7 217 54.8 18.3 0
5641.1 5666.2 5734.7 5871.8 6068.2 6314.8 6586.6 6872.1 7153 7408.8
7657.7 7899.8 8157.9 8473 8849.9 9361.5 10042 10871.1 11800.6 12762.1
13735 14714.8 15664.9 16416.2 16809.1 16813.6 16455.1 15642 13970.3 11604.2
7529.8 2528.2 564.1 185 70.8 27.4 0
5641.1 5670.8 5755.3 5892.3 6095.6 6326.2 6570.6 6805.8 7004.5 7155.3
7242.1 7296.9 7315.1 7342.5 7397.4 7486.4 7723.9 8228.7 8868.2 9493.9
9902.7 10090 10053.5 9544.2 8425.1 6945.2 5303.1 3476 2023.5 1091.7
584.7 258.1 107.3 43.4 16 2.3 0
5641.1 5684.5 5734.7 5830.6 5901.4 5940.3 5944.8 5853.5 5686.8 5401.3
4999.3 4496.9 3925.9 3350.4 2795.4 2277 1813.4 1500.5 1390.9 1377.2
1390.9 1381.7 1242.4 984.3 703.4 470.5 312.9 237.5 196.4 159.9
123.3 77.7 32 13.7 4.6 0 0
5641.1 5686.8 5675.3 5597.7 5431 5177.5 4832.6 4334.7 3683.8 2927.9
2222.2 1644.4 1226.4 1004.9 925 909 897.5 883.8 861 835.9
797.1 712.6 586.9 456.8 351.7 278.6 221.5 173.6 134.7 100.5
66.2 32 13.7 4.6 0 0 0
5641.1 5654.8 5533.7 5241.4 4800.6 4227.4 3446.3 2589.9 1859 1349.7
1080.3 963.8 893 833.6 781.1 737.7 714.8 689.7 666.9 644
607.5 543.6 461.3 374.5 294.6 235.2 189.6 146.2 109.6 75.4
38.8 18.3 6.9 0 0 0 0
5641.1 5613.7 5335.1 4846.3 4165.7 3320.7 2347.8 1605.5 1199 1059.7
991.2 927.2 847.3 751.4 653.2 571 509.3 481.9 500.2 527.6
527.6 495.6 438.5 365.4 287.8 228.4 178.1 139.3 102.8 68.5
43.4 18.3 6.9 0 0 0 0
5641.1 5597.7 5184.3 4490 3562.8 2466.5 1610.1 1194.4 1084.8 1025.4
963.8 877 774.2 664.6 559.5 470.5 397.4 360.8 344.9 340.3
342.6 342.6 333.4 303.8 267.2 228.4 191.8 153 123.3 98.2
73.1 43.4 9.1 0 0 0 0
5641.1 5590.8 5061 4238.8 3138 2012.1 1322.3 1125.9 1064.3 1007.2
929.5 829 719.4 607.5 511.6 431.6 381.4 354 335.7 319.7
303.8 290 278.6 264.9 246.7 221.5 189.6 159.9 137 111.9
82.2 50.2 9.1 0 0 0 0
5641.1 5563.4 4949.1 4012.7 2806.8 1717.4 1203.6 1105.4 1052.9 986.6
902.1 808.5 708 598.4 502.4 431.6 388.3 365.4 349.4 335.7
317.5 303.8 287.8 271.8 251.2 217 173.6 148.4 123.3 98.2
68.5 32 4.6 0 0 0 0
5641.1 5561.2 4914.8 3928.2 2672.1 1607.8 1167 1096.2 1048.3 977.5
890.7 803.9 710.3 607.5 509.3 433.9 392.8 370 351.7 338
324.3 308.3 290 269.5 239.8 194.1 141.6 118.8 95.9 70.8
45.7 16 0 0 0 0 0
5641.1 5565.7 4894.3 3893.9 2615 1573.6 1167 1094 1043.7 975.2
886.1 799.3 710.3 605.2 507 431.6 392.8 370 354 340.3
326.6 308.3 290 269.5 237.5 187.3 137 116.5 91.4 68.5
41.1 13.7 0 0 0 0 0
